產品目錄

產品情報 »  產品目錄  » 方向控制元件  » 氣引導式4/5通口電磁閥

氣引導式4/5通口電磁閥

5通口電磁閥 VQC4000/5000

    ・小型&大容量
     VQC4000: 可做 ø160為止的氣壓缸驅動
     VQC5000: 可做 ø180為止的氣壓缸驅動
    ・對應豐富的通訊協定
    ・省電: 消耗電力0.4 W (低瓦特型)
    ・長壽命: 1億次(依據本公司的壽命條件)
    ・對應保護構造IP67
系列流量特性
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
流量特性
4/2→5/3(A/B→EA/EB)
b
流量特性
4/2→5/3(A/B→EA/EB)
Cv
氣壓缸驅動
尺寸
消耗
電力
(W)
VQC40007.30.382.0φ1601.0
0.4(低瓦特型)
VQC5000170.314.7φ1801.0
0.4(低瓦特型)

產品特點

■Compact and large flow capacity
■Extensive range of protocols available
■Power saving
■Long service life: 100 million cycles

∗ According to SMC life test conditions

■Enclosure IP67 compliant

∗ Except F and P kits

■Applicable to EX600 (Input/Output) serial transmission syste
(Fieldbus system)
■EX260 (Output device for driving 5 port solenoid valves)
■A wide variety of prepackaged wiring configurations
■Connector type manifold

●The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration.
●All kits use multi-pin connectors, so switching from the F kit (D-sub connector) to the S kit (serial transmission) can be done simply by changing the kit section.

■Connector entry direction can be changed with a single push. (F/P kit)

The connector entry direction can be changed from the top to the side by simply pressing the manual release button.
It is not necessary to use the manual release button when switching from the side to the top.

Go Top