氣引導式4/5通口電磁閥
5通口電磁閥 VF1000/3000/5000
系列 | 流量特性 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | 流量特性 4/2→5/3 (A/B→EA/EB) b | 流量特性 4/2→5/3 (A/B→EA/EB) Cv | 氣壓缸驅動 尺寸 | 消耗 電力 (W) |
---|---|---|---|---|---|
VF1000 | 0.53 | 0.28 | 0.13 | φ40 | 1.55(Standard) 0.55(附節電迴路) 0.4 (低瓦特規格) |
VF3000 | 3.1 | 0.32 | 0.75 | φ80 | 1.55(標準) 0.55(附節電迴路) 0.4 (低瓦特規格) |
VF5000 | 10.0 | 0.49 | 2.9 | φ125 | 1.55(標準) 0.55(附節電迴路) |
產品特點
Low wattage specification added
Power consumption
0.35 W (Without light)
0.4 W (With light)
![](/newproducts/en/vf/images/01.jpg)
Reduced power consumption
0.55 w [With power saving circuit]
1.55 w [Standard]
(Conventional: 2.0 W)
※With DC light
![](/newproducts/en/vf/images/03.jpg)
Power consumption is reduced by power saving circuit.
Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energized state. (Effective energizing time is over 40 ms at 24 VDC.) Refer to electrical power waveform as shown below.
Built-in full-wave rectifier (AC)
Noise reduction
Noise is considerably reduced by changing it to DC mode with a full-wave rectifier.
Reduced apparent power
Conventional: 5.6 VA → 1.55 VA