氣引導式4/5通口電磁閥
5通口電磁閥 SQ1000/2000
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-021-SQ-e.jpg)
系列 | 流量特性 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | 流量特性 4/2→5/3(A/B→R1/R2) b | 流量特性 4/2→5/3(A/B→R1/R2) Cv | 氣壓缸驅動 尺寸 | 消耗 電力 (W) |
---|---|---|---|---|---|
SQ1000 | 0.8 | 0.20 | 0.19 | φ32 | 0.4W(標準) 0.95W(高壓型) |
SQ2000 | 3.1 | 0.18 | 0.71 | φ63 | 0.4W(標準) 0.95W(高壓型) |
產品特點
Power consumption 0.4W (Standard) ,
0.95W High (pressure)
Compared to existing model 60% DOWN
Easy to add or decrease the number of valve stations.
The use of cassette style valves and manifolds makes it easy
to increase or decrease the number of stations on a DIN rail.
The plug-in type includes two extra valve station connectors.
This design makes rewiring unnecessary during manifold
expansion.
Easy valve maintenance
Mountable with one screw.
One-touch Fittings
One-touch fittings can be replaced without removing valves.
![](/newproducts/en/sq/images/02.jpg)
be Changed with a Single Push
The connector entry direction can be changed from the top to the side by simply pressing the manual release button. It is not necessary to use the manual release button when switching from the side to the top.
![](/newproducts/en/sq/images/03.jpg)