製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Industrial Device Communication Equipment: IO-Link Compatible Products
WEBカタログ
製品一覧
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
テーマ・業種別カタログ
Industrial Device Communication Equipment: IO-Link Compatible Products
3-Color Display Digital Flow Switch PF2MC7□(-L)

-
・Dry air, N2
・3-color/3-screen display
・A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 1 L/min
・Grease-free
・IO-Link compatible
▶IO-Link Master
3-Color Display Digital Flow Switch PF2MC7□(-L)
說明書
Series 查看搜尋結果 PF2MC 查看搜尋結果
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF2MC | 5 to 500 10 to 1000 20 to 2000 |
產品特點
3-color/3-screen display

Expanded flow range
A wide range of flow measurement is possible with 1 product.

Rotary display
Display can be rotated in increments of 45° to suit the installation conditions. Easy operation, improved visibility

Functions

-
Bypass structure
Bypass structure with protruding part at the main piping, reduces the contact of moist air with the sensor, reducing degradation of the sensor and maintaining accuracy.
-
Response time (Digital filter)
-
Grease-free
-
NPN/PNP switch function
The number of stock items can be reduced.
Applications

Select a digital flow switch to increase energy savings!
Flow control is necessary for promoting energy saving in any application.
Saving energy starts from numerical control of the flow consumption of equipment and lines and clarification of the purpose and effect.

IO-Link Compatible PF2MC7□-□□-L□-□□□

3-Screen Display Digital Flow Monitor PFG300 Series

Flow Switch Flow Rate Variations

Flow Switch Variations / Basic Performance Table
