製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Industrial Device Communication Equipment: IO-Link Compatible Products
WEBカタログ
製品一覧
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
テーマ・業種別カタログ
Industrial Device Communication Equipment: IO-Link Compatible Products
2色顯示式式數位流量開關 PF2M7(-L)

系列 | 額定流量範圍 (L/min) |
---|---|
PF2M7 | 0.01 to 1 (0.01 to 0.5) 0.02 to 2 (0.02 to 1) 0.05 to 5 (0.05 to 2.5) 0.1 to 10 (0.1 to 5) 0.3 to 25 (0.3 to 12.5) 0.5 to 50 (0.5 to 25) 1 to 100 (1 to 50) 2 to 200 (2 to 100) ( ): For CO2 |
產品特點
A wide range of flow measurement is possible with 1 product.

Mounting variations

-
The digital display allows for the visualization of the flow rate.
-
Select a model according to the fluid to be used.
Recommended pneumatic circuit examples

Analog free span function

-
Delay time setting
Can be set between 0 and 60 s
The delay time can be set according to the application.
Grease-free
Selectable analog output function
1 to 5 V or 0 to 10 V can be selected.
Low current consumption: 35 mA* or less
* PFM7: 55 mA or less
Power supply voltage: 12 to 24 V
* For the IO-Link device: 18 to 30 V
-
Functions
Select a digital flow switch to increase energy savings!

Applications

IO-Link Compatible PF2M7□□-□-L□-□□□
