產品目錄

產品情報 »  產品目錄  » 氣壓缸  » 夾緊氣壓缸

夾緊氣壓缸

旋轉夾緊氣壓缸 MK

    ・容許慣性扭矩3倍提昇。 (與高負載型MK2系列相同)
    ・小型磁簧開關可4面安裝
    ・全長尺寸與既有的MK系列相同
    ・既有MK, MK2由New MK系列統合
型式系列作動方式氣缸內徑 (mm)
標準型MK-Z複動12,16,20,25,32,40,50,63

產品特點

■Allowable moment of inertia 3 times higher

Allowable moment of inertia is the same as the heavy-duty MK2 series.
Allowable Moment of Inertia (32 mm, 40 mm)

■Overall length is shortened.(equivalent to the MK series)

3 to 10 mm shorter than the MK2 series,
making the product more compact.

■Consolidated to the New MK series and renewed!

Overall length is the same as the existing products!
Mounting dimensions are interchangeable with the MK series.

■Possible to mount small auto switches on 4 surfaces

・Auto switches can be mounted on any of the 4 surfaces to suit the installation conditions
(2 surfaces for 20 mm、 and 25 mm).
・No projection of auto switch

■Maintenance can be performed for all sizes.

Seal kit and guide pin are replaceable.

■Magnetic field resistant auto switch can be used.


■Mounting method

Flange mounting

Direct mounting

■Clamping rotary direction can be selected from 2 types.

Clamping rotary direction can be selected to suit the setting conditions.

Go Top