產品情報 »
產品目錄
» 電動驅動器/單軸機器人
» 環境
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/電動缸
- 真空設備(真空發生器/真空吸盤/其他)
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
環境
Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
Battery-less Absolute Encoder Type Electric Actuator/Rod Type
LEY-X8
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEY25-X8 | 30 to 400 | Max. 452 | Max. 500 | 3,6,12 |
Battery-less absolute (Step motor/24 VDC) | LEY32-X8 | 30 to 500 | Max. 707 | Max. 500 | 4,8,16 |
Battery-less absolute (Step motor/24 VDC) | LEY40-X8 | 30 to 500 | Max. 1058 | Max. 500 | 4,8,16 |