產品目錄

產品情報 »  產品目錄  » 電動驅動器/單軸機器人  » 無電池絕對式編碼器型

無電池絕對式編碼器型

Electric Actuator Slide Table/High Precision Type LESYH

    ・Improved positioning repeatability due to the adoption of a ball screw drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH850,75Max. 2Max. 6Max. 4002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LESYH1650,100Max. 8Max. 12Max. 4006,12
Battery-less absolute
(Step motor 24 VDC)
LESYH2550,100,150Max. 12Max. 20Max. 40010,20
AC servo motorLESYH1650,100Max. 8Max. 12Max. 4006,12
AC servo motorLESYH2550,100Max. 12Max. 20Max. 40010,20(Parallel)
8,16(In-line)

產品特點

Improved positioning repeatability due to the adoption of a ball screw drive. Positioning repeatability: ±0.01 mm

Lost motion: 0.1 mm or less

Increased vertical work load: 5 times or more

Motorless type: Can be used with your current motor and driver !

Battery-less absolute encoder type: Restart from the last stop position is possible after recovery of the power supply.

Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.