產品目錄

產品情報 »  產品目錄  » 電動驅動器/單軸機器人  » 無電池絕對式編碼器型

無電池絕對式編碼器型

Battery-less Absolute Encoder Type
Electric Actuator High Performance Slide Table/High Precision Type LESYH□G

    ・Reduces cycle time
    ・Cycle time: Reduced by 39% (0.37 s ← 0.61 s) compared with the existing model
    ・Acceleration/Deceleration: 10000 mm/s2
     (200% increase compared with the existing model)
    ・Max. speed: 800 mm/s (Improved by 200% compared with the existing model)
    ・Battery-less absolute encoder type
     Restart from the last stop position is possible after recovery of the power supply.
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
  • Battery-less Absolute Encoder Type
    Electric Actuator High Performance Slide Table/High Precision Type LESYH□G
    說明書
    Model 查看搜尋結果
    LESYH8G查看搜尋結果
    LESYH16G查看搜尋結果
    LESYH25G查看搜尋結果
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH8G50,75MAX.2MAX.6MAX.8002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LESYH16G50,100MAX.8MAX.12MAX.8006,12
Battery-less absolute
(Step motor 24 VDC)
LESYH25G50,100,150MAX.12MAX.20MAX.8008,16

產品特點

Reduces cycle time

Battery-less Absolute Encoder Type: Restart from the last stop position is possible after recovery of the power supply.

The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.

Motor mounting position

Application examples