產品情報 »
產品目錄
» 電動驅動器/單軸機器人
» Manifold Controller/Manifold Controller Compatible Electric Actuator
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Manifold Controller/Manifold Controller Compatible Electric Actuator
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H
-
· Compatible with manifold controller
Up to 16 axes can be connected
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H說明書
Model 查看搜尋結果 LE2FS16□H 查看搜尋結果 LE2FS25□H 查看搜尋結果 LE2FS32□H 查看搜尋結果 LE2FS40□H 查看搜尋結果 Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H自我宣告書
Model 查看搜尋結果 LE2FS16□H 查看搜尋結果 LE2FS25□H 查看搜尋結果 LE2FS32□H 查看搜尋結果 LE2FS40□H 查看搜尋結果
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2FS16□H | 50 to 500 | Max. 18 | Max. 800 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2FS25□H | 50 to 800 | Max. 40 | Max. 1200 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2FS32□H | 50 to 1000 | Max. 68 | Max. 1100 | 4,8,16,24 |
Battery-less absolute (Step motor 24 VDC) | LE2FS40□H | 150 to 1200 | Max. 80 | Max. 1200 | 5,10,20,30 |