產品目錄

產品情報 »  產品目錄  » 消音器/油霧回收器/空氣噴槍/壓力錶  » 空氣噴槍

空氣噴槍

OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180

    ・Compliant with OSHA Standard 1910.242(B)
     The structure prevents closing of the discharge port.
     This is a safety design that limits the pressure to 30 psi even when
     an operator is touching the nozzle.
     (Operating pressure: 0.5 MPa or less)
    ・CO2 emissions (Air consumption): 42% reduction
    ・Low noise: Max. 8 dB(A) reduction∗
     ∗ Compared with the existing model: nozzle for One-touch fitting
      (resin type) KN-Q10A-200
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
    說明書
    Series Type 查看搜尋結果
    KNA-Q10-180Nozzle for One-touch fitting查看搜尋結果
    KNAG-Q10-180Nozzle for One-touch fitting查看搜尋結果
SeriesTypeNozzle diameterMaterial
KNA-Q10-180Nozzle for One-touch fittingEquivalent to ø1.8PBT
KNAG-Q10-180Nozzle for One-touch fittingEquivalent to ø1.8Stainless steel 316

產品特點

Compliant with OSHA Standard 1910.242(B)

Energy saving of air blowing

Low noise

Application Examples

Energy saving by improving the nozzle (reduction of compressed air)

Adjustable layout to match application

Go Top