步進馬達控制器
Step Motor Controller JXCL1
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-IO-JXCL1.jpg)
-
・IO-Link version V1.1
・Process data length 14-byte input/22-byte output
・Transmission speed COM3 (230.4 kbps)
・Minimum cycle time 2.4 ms
・IO-Link port type Class A
・Click here for Applicable electric actuators
▶IO-Link Master
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) IO-Link Master
Series | Number of axes | Compatible motor |
---|---|---|
JXCL1 | 1 axis | Step motor (Servo/24 VDC) |
產品特點
Step no. defined operation: Operate using the preset step data in the controller.
Numerical data defined operation: The actuator operates using values such as position and speed from the PLC.
Numerical information, such as the current speed, current position, and alarm codes, can be monitored on the PLC.
Two communication ports are provided.
* For the DeviceNet™ type, transition wiring is possible using a branch connector.
* 1 to 1 in the case of IO-Link
![](/newproducts/en/jxc91/images/03.jpg?180322)
The data storage function eliminates the need for troublesome resetting of step data and parameters when changing over the controller.
![](/newproducts/en/jxc91/images/04.jpg?180322)
●Step data and parameters can be set from the master side.
Step data and parameters can be set or changed by means of IO-Link communication.
●Data storage function
When the controller is changed, the parameters and step data for the actuator are automatically set.*1
●4-wire unshielded cables can be used.
*1 The “basic parameter” and the “return to origin parameter” are automatically set as the actuator parameters, and the 3 items of data consisting of No. 0 to 2 are automatically set as the step data.