產品情報 »
產品目錄
» 電動驅動器/單軸機器人
» 控制器/驅動器
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
控制器/驅動器
Step Data Input Type Controller JXC51/61

Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Step data input type | JXC51/61 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 11 (Photo-coupler isolation) | 13 (Photo-coupler isolation) | 64 points |