產品目錄

產品情報 »  產品目錄  » 方向控制元件  » 氣引導式4/5通口電磁閥

氣引導式4/5通口電磁閥

插入式 輕巧5通口電磁閥 JSY1000/3000/5000

    ・流量UP且尺寸下降。
     對省空間・輕量化・大流量化有所貢獻。
    ・P消耗電力: 0.1 W (附節電迴路*), 0.4 W (標準)
     *訂製品
    ・插座連接底座
    ・備有4位置雙3口閥
    ・底座型式: JJ5SY1, JJ5SY3, JJ5SY5
    ・可與真空單元ZK2系列連接
系列流量特性
4/2→3/5(A/B→E)
C[dm3/(s・bar)]
流量特性
4/2→3/5(A/B→E)
b
氣壓缸驅動
尺寸
消耗
電力
(W)
JSY10000.910.48φ400.2(附節電迴路)
JSY30002.770.27φ500.4(標準)
0.1(附節電迴路*)
*訂製品
JSY50006.590.22φ800.4(標準)
0.1(附節電迴路*)
*訂製品

產品特點

Size reduction has been made possible thanks to a flow increase.

This allows for space saving, weight reduction, and a large flow rate.

Series Map

Power consumption

Connector type manifold

A 4-position dual 3-port valve is available.

・Features two 3-port valves built into one body

The EX600-W series is compatible with wireless systems.

The EX260 series supports safety communication (PROFIsafe).

Application Examples

Vacuum Unit ZK2 Combination Manifold

Go Top