產品特點
■Overall length shortened, Height shortened
■Various cover types available
■Overall length shortened
(Compared with the existing model (CM2 series))
■Weight reduced
(Compared with the existing CM2 series model, at 50 mm stroke (without magnet))
■Port size: M5, Rc1/8, and NPT1/8 available
With M5 port, the overall length is maximum 13 mm shorter (for ø20).
■Male and female rod ends available
Male and female threads available.
■Lightweight and compact
■Part numbers for products with a rod end bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* Mounting brackets are shipped together with the product but do not come assembled.
New mounting band for auto switch
■Mounting height shortened
■Improved visibility of indicator LED
There are no parts near the indicator LED, so visibility is improved.
■Improved mounting workability
To mount the auto switch, simply insert it and position it correctly.
■Related components
Floating Joint JT Series
A more compact and lightweight combination is possible by using the JCM series with a JT series floating joint.