製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Industrial Device Communication Equipment: IO-Link Compatible Products
WEBカタログ
製品一覧
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
テーマ・業種別カタログ
Industrial Device Communication Equipment: IO-Link Compatible Products
3畫面高精度數位式壓力開關 ISE7□/7□G/79S

-
2D CAD
查看 2D CAD 3畫面高精度數位式壓力開關 ISE7□/7□G/79S
說明書
Series Type 查看搜尋結果 ISE70 Positive pressure (For air) 查看搜尋結果 ISE71 Positive pressure (For air) 查看搜尋結果 ISE70G Positive pressure (For general fluids) 查看搜尋結果 ISE75G Positive pressure (For general fluids) 查看搜尋結果 ISE76G Positive pressure (For general fluids) 查看搜尋結果 ISE77G Positive pressure (For general fluids) 查看搜尋結果 ISE78G Positive pressure (For general fluids) 查看搜尋結果 ISE79S Positive pressure (For general fluids) 查看搜尋結果 3畫面高精度數位式壓力開關 ISE7□/7□G/79S
自我宣告書
Series Type 查看搜尋結果 ISE70 Positive pressure (For air) 查看搜尋結果 ISE71 Positive pressure (For air) 查看搜尋結果 ISE70G Positive pressure (For general fluids) ISE75G Positive pressure (For general fluids) ISE76G Positive pressure (For general fluids) ISE77G Positive pressure (For general fluids) ISE78G Positive pressure (For general fluids) ISE79S Positive pressure (For general fluids)
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE71 | Positive pressure (For air) | 0 to 1.6MPa |
ISE70G | Positive pressure (For general fluids) | 0 to 1MPa |
ISE75G | Positive pressure (For general fluids) | 0 to 2MPa |
ISE76G | Positive pressure (For general fluids) | 0 to 5MPa |
ISE77G | Positive pressure (For general fluids) | 0 to 10MPa |
ISE78G | Positive pressure (For general fluids) | 0 to 16MPa |
ISE79S | Positive pressure (For general fluids) | 0 to 50MPa |
產品特點
■Simple 3-Step Setting
When the SET button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set. When the SET button is pressed and the hysteresis value (H_1) is being displayed, the hysteresis value can be set.

■Other Sub Screen Display
The peak value, bottom value, or both values can be displayed on one screen!
* Peak and bottom values are maintained even if the power supply is cut.
