模組型F.R./壓力控制元件
Vacuum Regulator 10-IRV
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-J-12-10-IRV.jpg)
Clean Series
・Allows adjustment of vacuum line pressure.
・Single sided connections series
・Weight reduced by 20% (Compared with the existing IRV2000
with IRV20 fitting)
・Built-in One-touch fittings
・Easy to attach/detach the pressure gauge or digital pressure switch
due to attachment by clip.
・Mounting direction of the pressure gauge or digital pressure switch
can be changed. (Standard connections only)
・Mounting angle of the pressure gauge or digital pressure switch
can be changed easily (in 60 degree increments).
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (kPa) |
---|---|---|
10-IRV | φ6, φ8, φ1/4, φ5/16 | -100 to -1.3 |
10-IRV20 | φ6, φ8, φ10, φ1/4, φ5/16, φ3/8 | -100 to -1.3 |