產品目錄

產品情報 »  產品目錄  » 無塵/低發塵  » 模組型F.R./壓力控制元件

模組型F.R./壓力控制元件

Vacuum Regulator 10-IRV

    Clean Series


    ・Allows adjustment of vacuum line pressure.
    ・Single sided connections series
    ・Weight reduced by 20% (Compared with the existing IRV2000
     with IRV20 fitting)
    ・Built-in One-touch fittings
    ・Easy to attach/detach the pressure gauge or digital pressure switch
     due to attachment by clip.
    ・Mounting direction of the pressure gauge or digital pressure switch
     can be changed. (Standard connections only)
    ・Mounting angle of the pressure gauge or digital pressure switch
     can be changed easily (in 60 degree increments).
SeriesPort sizeSet pressure (kPa)
10-IRVφ6, φ8, φ1/4, φ5/16-100 to -1.3
10-IRV20φ6, φ8, φ10, φ1/4, φ5/16, φ3/8-100 to -1.3

Go Top