產品目錄

產品情報 »  產品目錄  » 模組型F.R.L./壓力控制元件  » 調壓閥

調壓閥

精密調壓閥 IR1000-A/2000-A/3000-A

    ・空氣消耗量:最大約90%削減(與既有品比較)
    ・大流量:最大約2倍(與既有品比較)
    ・輕量:最大約27%削減(與既有品比較)
    ・靈敏度:0.2%(全跨度)
    ・往復性:±0.5%(全跨度)
系列管連接口徑設定壓力 (MPa)
IR1000-A1/80.005 ~ 0.2
0.01 ~ 0.4
0.01 ~ 0.8
IR2000-A1/40.005 ~ 0.2
0.01 ~ 0.4
0.01 ~ 0.8
IR3000-A1/4, 3/8, 1/20.01 ~ 0.2
0.01 ~ 0.4
0.01 ~ 0.8

產品特點

■Reduction in air consumption

Air consumption: Reduced by up to approx. 90% (Compared to the current SMC product)

Air consumption is reduced with a new original structure.

With this new original structure, running costs are reduced.

No fixed throttle in the new design.

Flow rate: Up to approx. twice (Compared to the current SMC product)

■Weight: Reduced by up to
approx. 27%
■Sensitivity: 0.2% (Full span)
■Repeatability: ±0.5% (Full span)
■Mounting is interchangeable
with the current SMC model.
■Space saving

New structure without fixed throttle does not require a mist separator.

■Digital pressure switch standardized


■Hexagon panel nut mounting

* Interchangeable with the current SMC product

■New IR can be used between a cylinder and solenoid valve.
■Exhaust (EXH) directions can be selected. (Series IR3000-A)

Bottom and front exhaust added.

■Application Examples
■Series Variations

Go Top