製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Other: RS485 Compatible Products
WEBカタログ
製品一覧
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
テーマ・業種別カタログ
Other: RS485 Compatible Products
EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F

-
・More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
・Energy saving
The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.
Power consumption: Max. 65% reduction
Facility water: Max. 67% reduction
・High performance
Temperature stability: ±0.1°C (When a load is stable)
Cooling time: Max. 46% reduction (SMC comparison)
・Refrigerant: R410A (HFC)/R448A (HFC/HFO)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZ-F | -20 to 40℃ 10 to 60℃ -20 to 90℃ | 2 kW, 4 kW, 8 kW, 10 kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids Ethylene glycol aqueous solution Tap water/Deionized water |
產品特點
More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.

Energy Saving
The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.

High Performance

Fluid contact parts adopt the materials compatible for various circulating fluids. (Stainless steel, EPDM, etc.)
○ Fluorinated fluids: Flourinert? FC-3283, FC-40, GALDENR HT135, HT200
○ 60% ethylene glycol aqueous solution
○ Deionized water/Tap water
Regarding the fluid other than the above, please contact SMC. Flourinert? is a trademark of 3M.
GALDENR is a registered trademark, belonging to the Solvay Group or its corresponding owner.
Easy Maintenance

for information about EU F-Gas Regulation (517/2014)
Variations

Applications

Construction and Principles