產品目錄

製品情報 »  WEBカタログ  » 產業用通訊元件/無線系統  » Other: RS485 Compatible Products

Other: RS485 Compatible Products

冷凍式恆溫器 HRSC

    · 可空運
    · 使用 CO2 冷媒 (R744)
    · 大幅降低GWP
    · 無需冷媒回收& 處理費用
    · 無需根據《氟碳排放控制法》(日本)進行定期檢查法
  • 冷凍式恆溫器 HRSC
    說明書
    Series Cooling capacity 查看搜尋結果
    HRSC012〜0601.3kW ~ 5.9kW
    HRSC0909.5kW,11kW查看搜尋結果
    HRSC10010.5kW,11.5kW查看搜尋結果
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRSC012〜0605 ~ 40℃1.3kW ~ 5.9kW±0.1℃空冷冷凍式,水冷冷凍式清水,乙二醇15%水溶液(15%)
HRSC0905 ~ 40℃9.5kW,11kW±0.1℃空冷冷凍式,水冷冷凍式清水,乙二醇15%水溶液(15%),去離子水(純水)
HRSC1005 ~ 35℃10.5kW,11.5kW±0.1℃空冷冷凍式,水冷冷凍式清水,乙二醇15%水溶液(15%),去離子水(純水)

產品特點

Air transport possible



Uses a CO2 refrigerant



Greatly reduced GWP

GWP = 1 Compliant with each country’s refrigerant regulations

Air transport possible

Classified as A 1 according to ASHRAE standard 3 4 (non-toxic and nonflammable)



Eliminates the need to pay for F-Gas recovery & disposal



Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)



Energy Saving

Same or better performance than the existing model

Reduced environmental load due to the use of a CO2 refrigerant

Ensured interchangeability with existing models

Circulating Fluid/Facility Water Line Related Equipment

SMC's Global Maintenance Network

Go Top