製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Other: RS485 Compatible Products
WEBカタログ
製品一覧
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
テーマ・業種別カタログ
Other: RS485 Compatible Products
冷凍式恆溫器 HRSC
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSC012〜060 | 5 ~ 40℃ | 1.3kW ~ 5.9kW | ±0.1℃ | 空冷冷凍式,水冷冷凍式 | 清水,乙二醇15%水溶液(15%) |
HRSC090 | 5 ~ 40℃ | 9.5kW,11kW | ±0.1℃ | 空冷冷凍式,水冷冷凍式 | 清水,乙二醇15%水溶液(15%),去離子水(純水) |
HRSC100 | 5 ~ 35℃ | 10.5kW,11.5kW | ±0.1℃ | 空冷冷凍式,水冷冷凍式 | 清水,乙二醇15%水溶液(15%),去離子水(純水) |
產品特點
Air transport possible
Uses a CO2 refrigerant
Greatly reduced GWP

GWP = 1 Compliant with each country’s refrigerant regulations

Air transport possible
Classified as A 1 according to ASHRAE standard 3 4 (non-toxic and nonflammable)
Eliminates the need to pay for F-Gas recovery & disposal
Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Energy Saving

Same or better performance than the existing model

Reduced environmental load due to the use of a CO2 refrigerant

Ensured interchangeability with existing models

Circulating Fluid/Facility Water Line Related Equipment

SMC's Global Maintenance Network