恆溫器 (循環液恆溫裝置)
恆溫器/標準型 HRS
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-071-HRS.jpg)
系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRS012 ~ 060 | 5 ~ 40℃ | 1.3kW 1.9kW 2.4kW 3.2kW 4.2kW 5.1kW 5.9kW (60Hz的場合) | ±0.1℃ | 空冷冷凍式/ 水冷冷凍式 | 清水 去離子水(純水) 乙二醇水溶液 (15%) |
產品特點
■Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
・Single-phase 100 VAC (50/60 Hz), 115 VAC (60 Hz)
・Single-phase 200 to 230 VAC (50/60 Hz)
■Temperature stability ±0.1℃ / Compact
A precision temperature control method which utilizes expansion valves and temperature sensors allowed for the realization of a product with a high temperature stability of ±0.1℃ and a small-size tank.
![](/assets/newproducts/en-jp/hrs/images/02.jpg)
■Communication function
Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF2W, etc.).
![](/assets/newproducts/en-jp/hrs/images/10.jpg)