恆溫器 (循環液恆溫裝置)
循環液溫調裝置/恆溫器 HRS-R
系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRS-R | 5 ~ 40℃ | 1.9 kW 2.9 kW 5 kW (60 Hz的場合) | ±0.1℃ | 空冷冷凍式 | 清水 乙二醇水溶液 (15%) |
產品特點
■Protection of the electrical unit: IP54
The board and electric parts are located inside the electrical box, where they can be protected from dust particles and water splashing.
![](/assets/newproducts/en-jp/hrs-r/images/02-1.jpg)
■Compatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America
Single-phase 200 to 230 VAC (50/60 Hz)
■Reduced maintenance hours for the pump
■Power supply (24 VDC) available
■Communication function
Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’ s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF3W, etc.).
![](/assets/newproducts/en-jp/hrs-r/images/11-1.jpg)