產品目錄

產品情報 »  產品目錄  » 恆溫元件  » Chiller Compliant Regulations

Chiller Compliant Regulations

[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF

    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Operable without the need to remove the unit from the rack
     Front access: Simple to control, service, and maintain with all filters and
     drainage accessible via the front panel
    ・Space saving: Multiple chillers can be mounted to a 19-inch rack.
    ・Cooling capacity: 1.2/1.8 kW (60 Hz)
    ・Temperature stability: ±0.1°C
    ・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRRF0125 to 40℃1.0kW/1.2kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution
HRRF0185 to 40℃1.6kW/1.8kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution

產品特點

Low GWP Refrigerant Chiller

Operable without the need to remove the unit from the rack

Go Top