恆溫器 (循環液恆溫裝置)
恆溫器/雷射用冷凍式雙迴路型 HRL
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-HRL.jpg)
系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRL100 HRL200 HRL300 | CH1:15 ~ 25℃ CH2:20 ~ 40℃ | CH1:9 kw,19 kW,26 kW CH2:1.0 kW(最大1.5 kW) | CH1:±0.1 CH2:±0.5 | 空冷冷凍式 | CH1: 清水 CH2: 清水, 去離子水(純水) |
產品特點
■Energy saving
●Inverter control
The inverter respectively controls the number of motor rotations of the compressor, fan and pump depending on the load from the user’s equipment.
![](/assets/newproducts/en-jp/hrl/05-r.jpg)
●Circulating fluid can be heated without a heater. (Circulates the hot discharged gas through expansion valve B)
![](/assets/newproducts/en-jp/hrl/06.jpg)
■Temperature stability: ±0.1°C (CH1) When a load is stable
By controlling the inverter compressor, inverter fan, and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.
![](/assets/newproducts/en-jp/hrl/08.jpg)
■3 operation modes of the circulating fluid pump
The pump operation mode can be selected by the touch panel.
![](/assets/newproducts/en-jp/hrl/09-r.jpg)