產品目錄

產品情報 »  產品目錄  » 恆溫元件  » 致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)

致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)

致冷晶片式恆溫器/機架安裝式 HECR

    ・高空間效率:可搭載19英吋的機架
     可搭載複數機器的機架安裝,可省空間化
    ・溫度安定性: ±0.01°C ~ 0.03°C
    ・設定溫度範圍: 10°C ~ 60°C
    ・冷卻能力: 200W, 400W, 510W, 800W, 1kW, 1.2kW
    ・消耗電力: 200W, 300W, 400W
系列設定溫度
範圍
冷卻
能力
溫度
安定性
冷卻
方式
HECR002-A10 ~ 60℃200 W±0.01 ~ 0.03℃致冷晶片式空冷
HECR004-A10 ~ 60℃400 W±0.01 ~ 0.03℃致冷晶片式空冷
HECR006-A10 ~ 60℃510 W±0.01 ~ 0.03℃致冷晶片式空冷
HECR008-A10 ~ 60℃800 W±0.01 ~ 0.03℃致冷晶片式空冷
HECR010-A10 ~ 60℃1 kW±0.01 ~ 0.03℃致冷晶片式空冷
HECR008-W10 ~ 60℃800 W±0.01 ~ 0.03℃致冷晶片式水冷
HECR012-W10 ~ 60℃1.2 kW±0.01 ~ 0.03℃致冷晶片式水冷

產品特點

■Can precisely control the temperature of a heat source or process fluid

Precisely control the temperature of the circulating fluid by using the Peltier device.
Refrigerant-free and environmentally friendly.

■Space-saving design with reduced height

Mountable in a 19-inch rack


The water-cooled type has been added. (800 W, 1.2 kW) NEW
Reduces the amount of exhaust heat by 90%
Suppresses rises in the ambient temperature

■Low-noise design: 48 dB (Water-cooled)

This product generates less vibration, dust, and noise due to its lack of moving parts, such as a compressor. In particular, the water-cooled type is quieter as it uses no fans. For the air-cooled type (excluding the 200 W) as well, noise is reduced by suppressing the number of fan rotations when the cooling load is low.

■Energy-saving design: 200 W (Water-cooled)
■Simple operation
■Drain port provided on the front (800 W, 1 kW, 1.2 kW type)

Draining the circulating fluid is possible without removing the piping.

■Variations
■Reduces pump maintenance time (Maintenance-free pump)

A mechanical sealless canned pump is used.

As the circulating fluid of the pump cannot leak externally, checks for pump leakage and maintenance of the shaft seal are not necessary.

■Application example for the
water-cooled thermo-con
■Learning control function
(Temperature control by external temperature sensor)

This function adjusts the fluid temperature to the set value with an automatic offset setting. Setting the external temperature sensor at the circulating fluid inlet located just in front of the heat source allows the thermo-con to sample the fluid temperature. This function is effective in automatically adjusting for heat exhaust from piping, etc.

■Construction and Principles
■Application Examples

Go Top