產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
無線系統
無線系統小型遙控器 EX600-W
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-EX600-W.jpg)
-
・可適用於既有的無線系統
・小型、輕量化
Area: Approx. 61% reduction∗ (59.8 cm2 ← 155 cm2)
面積:約86%削減∗ (159 cm3 ← 1,139 cm3)
質量:約87%削減∗ (130 g ← 965 g)
∗ e-CON型的場合
(與既有遙控器:M8插座/數位8點輸入規格)
・組合變化
e-CON型、直接出線型、 IO-Link裝置對應
▶無線系統底座側
▶IO-Link裝置元件
系列 | 保護構造 | 通訊協定 | 電波方式 |
---|---|---|---|
EX600-W | e-CON型: IP20 直接出線型: IP67 IO-Link裝置對應: IP67 | SMC獨特協定 | 頻率跳頻 (FHSS方式) |