產品目錄

產品情報 » 旋轉缸/氣壓夾爪  » 旋轉缸 齒條齒輪式

旋轉缸 齒條齒輪式

旋轉缸 CRA1/CDRA1

    ・小型磁簧開關(D-M9□型)2面可安裝。磁簧開關可從正面安裝
    ・質量最大14%削減
    ・附緩衝。緩衝針閥容易調整
    ・附磁簧開關(CRA1系列: CDRA1, CDRA1□□U, CDVRA1)
類型系列齒條形式尺寸搖動角度
標準CRA1-Z單葉片30,50,63,80,10030:90°180°50 ~ 100:90°100°180°190°
可變角度CRA1□□U-Z單葉片50,63,80,10090°100°180°190°
附電磁閥CDRA1-Z單葉片50,63,80,10090°100°180°190°

產品特點

■Compact auto switches are mountable.

Compact auto switches are mountable.(D-M9□)

Compact auto switches are mountable
on 2 surfaces.


Auto switch can be mounted from the front.

■Weight is reduced by up to 14%, Mounting interchangeable with the current model.

Lightweight body by changing the body and the cover shape.

■Cushion, Rotating angle

Rotating angle 90°, 100°, 180°, 190°

■Many variations of shaft type

Standard: 8 types (Current model/Standard : 2 types, Semi-standard : 6 types)

■Mounting suitable for operating conditions is possible.

Foot bracket can be mounted at a desired position.
(Foot bracket is included in the rotary actuator at shipment.)

■Angle adjustable type

Angle can be adjusted to a desired level in a range of up to 90°.

■With solenoid valve

・Solenoid valve and rotation speed adjustment function are integrated.
・Part number is set for the angle adjustable type.

Go Top