產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
氣壓缸
附鎖定氣壓缸 CP96N/C96N
| 型式 | 系列 | 作動方式 | 氣缸內徑 (mm) | 鎖定機構 |
|---|---|---|---|---|
| 標準型 | CP96N | 複動單桿 複動雙桿 | 32,40,50,63,80,100 | 排氣鎖定 |
| 標準型 | C96N | 複動單桿 複動雙桿 | 32,40,50,63,80,100 | 排氣鎖定 |
產品特點
A locking cylinder ideal for intermediate stops, emergency stops, and drop prevention.
■Lock can be manually operated with a hexagon wrench
Can be easily mounted onto equipment.
■Holding force improved by 15%
C(P)95N,Φ50:1370N→C(P)96N:1570N
■Overall length reduced by 27.5mm max.
Up to 27.5 mm shorter compared with the C(P)95N series
■Compact auto switches are mountable.
■Air cushion + Bumper cushion Combined structure
●The cushion stroke time can now be reduced with the double cushioning, which
improves the cycle time.
●The bumper cushion reduces the metal noise that occurs when the piston stops
at the end of the stroke.
■Part numbers for products with a rod end bracket and/or a pivot bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* Rod end brackets and pivot brackets are shipped together with the product but do not come assembled.
■Various mounting bracket options
Mounting brackets can be combined according to the operating conditions.
























