標準型氣壓缸 (圓形)
氣壓缸 CM2/CDM2
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-img1-005-CM2-CDM2-Z.jpg)
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
標準型 | CM2-Z | 複動單桿 | 20,25,32,40 |
標準型 | CM2-Z | 單動 (推・拉) | 20,25,32,40 |
標準型 | CM2W-Z | 複動雙桿 | 20,25,32,40 |
桿止迴轉型 | CM2K-Z | 複動單桿 | 20,25,32,40 |
桿止迴轉型 | CM2K-Z | 單動 (推・拉) | 20,25,32,40 |
桿止迴轉型 | CM2KW-Z | 複動雙桿 | 20,25,32,40 |
直接安裝型 | CM2R-Z | 複動單桿 | 20,25,32,40 |
桿止迴轉型 直接安裝型 | CM2RK-Z | 複動單桿 | 20,25,32,40 |
集約配管型 | CM2□P | 複動單桿 | 20,25,32,40 |
附端點鎖定 | CBM2 | 複動單桿 | 20,25,32,40 |
低摩擦型 | CM2Q | 複動單桿 | 20,25,32,40 |
產品特點
- Suitable mounting brackets can be selected for the installation condition.
- Improved amount of mounting freedom
![](/newproducts/en/cm2/images/02.jpg)
Fine adjustment of the auto switch set position can be performed by loosening the auto switch attached screw. Operability improved compared with the conventional auto switch set position adjustment, where the complete switch mounting band requires loosening.
![](/newproducts/en/cm2/images/03.jpg)
Rotating angle: Max. 202°(Bore size 40 mm)
![](/newproducts/en/cm2/images/05.jpg)
![](/newproducts/ja/images/ico_new.jpg)
Not necessary to order a bracket for the applicable cylinder separately
Note) Mounting bracket is shipped together with the product, but not assembled.
![](/newproducts/en/cm2/images/06.jpg)
Boss for the head cover bracket is eliminated and the total length of cylinder is shortened.
![](/newproducts/en/cm2/images/07.jpg)
Compliant with EU RoHS directive. Lead free bushing is used as sliding material.
- Grease for food processing equipment (XC85)
- PTFE grease (X446)
- Solid state auto switch D-M9□A(V)
Stroke Variations
![](/newproducts/en/cm2/images/08.jpg)
∗ For details about the clean series, refer to the WEB catalog.
Series Variations
![](/newproducts/en/cm2/images/09.jpg)