標準型氣壓缸 (圓形)
筆型氣壓缸 CJP
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-CJP.jpg)
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
標準型 | CJPB-Z | 單動 (面板安裝) | 4,6,10,15 |
標準型 | CJPS-Z | 單動 (嵌入式) | 4,6,10,15 |
產品特點
A short-stroke miniature cylinder with a shorter overall length
The installation space can be significantly reduced because this cylinder can be recessed directly into a machine or installed on a panel. Thus, the machine can be made more compact.
![](/assets/newproducts/en-jp/cjp/images/01.jpg)
Application Examples
![](/assets/newproducts/en-jp/cjp/images/02.jpg)
-
Rod end cap can now be ordered with the cylinder.
It is not necessary to order a rod end cap for the applicable cylinder separately.
-
One-touch fitting can be connected. (Panel mount type)
ø2 One-touch fitting, miniature fitting, and speed controller can be connected.
-
16 mm bore size is now available. (Existing product: 15 mm)
Specifications and dimensions are the same as the existing product.