模組型F.R.L.
Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.3 |
AWD20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.01 |
產品特點
Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body sizes 30 and larger)
Better environmental resistance
The transparent bowl guard protects the inner bowl!
The bowl guard with windows has been replaced with a polycarbonate transparent bowl guard. Now, even if the
environment changes and the bowl is exposed to corrosive chemical or oil splash, the foreign matter will not
come into direct contact with the pressurized bowl. This can reduce the risk of bowl breakage.
Better visibility: 360°
The transparent bowl guard allows for easy checking of the condensate level inside the filter bowl and the remaining oil amount in the lubricator from any direction.。
Lightweight: Max. 40.7% reduction (0.24 kg)
Knob cover (Option)
Can be mounted on the knob in order to prevent the accidental operation of the knob
Simple Specials System
For modular connection units (shipped assembled), the simple specials system can be used.
Please contact your local sales representative for more details.