產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 模組型F.R.L.
模組型F.R.L.
Modular Type Common Supply Regulator AR□M(K)-D
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-ARM-D.jpg)
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20M-D to AR40M-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 |
AR20MK-D to AR40MK-D With backflow function | 1/8,1/4,3/8,1/2 | 0.1 to 0.85 0.1 to 0.2 |
產品特點
Supply different pressure for multiple applications
![](/assets/newproducts/en-jp/ar-d/images/01-r.jpg)
Reduced piping labor and space-saving design
Can be connected as a module with F.R.L. combination (AC-D series). One F.R.L unit can thencontrol pressure for multiple different air lines.Complicated tube arrangement and multiple fittings are no longer required.
![](/assets/newproducts/en-jp/ar-d/images/03.jpg)
Branch piping
![](/assets/newproducts/en-jp/ar-d/images/04.jpg)
A long type spacer with bracket has been added.
The bracket allows for the use of a male elbow One-touch fitting (KQ2L□-□(A, N, G)□) on the OUT port.Air can be released from the vertical direction.
![](/assets/newproducts/en-jp/ar-d/images/08.jpg)
Simple Specials System
For modular connection units (shipped assembled), the simple specials system can be used.Please contact your local sales representative for more details.
The direction the pressure gauge faces can be changed freely
Right angle square type pressure gauge
![](/assets/newproducts/en-jp/ar-d/images/09.jpg)