產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 模組型F.R.L.
模組型F.R.L.
Regulator with Backflow Function AR□K-D
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-ARK-D.jpg)
-
・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
・Easy to handle
Easy to hold when unlocked
・Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,
Digital pressure switch
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
The brackets and set nuts are the same for both existing and new products.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20K to 60K-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
產品特點
■Transparent bowl guard
Better environmental resistance: The transparent bowl guard protects the inner bowl!
![](/assets/newproducts/en-jp/ac-d-b/images/03.jpg)
Better visibility: 360°
![](/assets/newproducts/en-jp/ac-d-b/images/04-r.jpg)