產品目錄

產品情報 »  產品目錄  » 模組型F.R.L./壓力控制元件  » 模組型F.R.L.

模組型F.R.L.

附逆流功能調壓閥 AR□K-B

    ・附逆流功能,內藏可快速將出口側空氣壓排出的機構
系列管連接口徑設定壓力 (MPa)
AR20K ~ 60K-B1/8,1/4,3/8,1/2,3/4,10.05 ~ 0.85
0.02 ~ 0.2

產品特點

■Modular Type F.R.L. Unit  Series AC
■Transparent bowl guard

Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°

Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction

* Except AW


■Pressure drop: Max. 50% improvement

* Regulator/AR, Filter Regulator/AW

■ New Spacer


Go Top