產品目錄

產品情報 »  產品目錄  » 模組型F.R.L./壓力控制元件  » 模組型F.R.L.

模組型F.R.L.

Lubricator AL-D

    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
SeriesPort sizeOil capacity (cm3)
AL20 to 60-D1/8,1/4,3/8,1/2,3/4,125 to 135

產品特點

■Modular Design with Uniform Body Style
■Attachment variations have been added. New
■Transparent bowl guard

Better environmental resistance: The transparent bowl guard protects the inner bowl!



Better visibility: 360°

■No tools are required.

Easier replacement of the element
* AF20-D to AF40-D only

■Selection of pressure gauges, Easy to handle
■Mounting (Single unit)

・The mounting pitch for panel mounting is interchangeable between the AR20(K)-D to AR40(K)-06-D and the AR(K)-B series and between the AW20(K)-D to AW40(K)-06-D and the AW(K)-B series.
The brackets and set nuts are the same for both existing and new products.

■Series Configuration
■Table of Modular F.R.L. Unit Combinations for AC Assembly
■Attachment List
■Space saving/Reduced piping labor
■Improved piping design flexibility
■Size conversion is possible

・Flow capacity UP
・Extended maintenance cycle

■Simple Specials System

A system designed to respond quickly and easily to your special ordering needs

Please contact your local sales representative for more details.



Examples of Simple Specials

Go Top