產品目錄

產品情報 »  產品目錄  » 模組型F.R.L./壓力控制元件  » 模組型F.R.L.

模組型F.R.L.

空氣過濾器 AF-A

    ・作業性提昇
     濾芯與杯體一體化,可在手邊做濾芯更換
    ・削減維修空間 最大減46%
    ・辨識性&安全性提昇
     利用透明性杯體保護罩,覆蓋於杯體全身
系列管連接口徑過濾度 (μm)
AF10 ~ 60-AM5,1/8,1/4,3/8,1/2,3/45

產品特點

■Modular Type F.R.L. Unit  Series AC
■Transparent bowl guard

Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°

Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction

* Except AW


■Pressure drop: Max. 50% improvement

* Regulator/AR, Filter Regulator/AW

■ New Spacer


Go Top