產品目錄

產品情報 »  產品目錄  » 模組型F.R.L./壓力控制元件  » 模組型F.R.L.

模組型F.R.L.

Modular F.R.L. Units ACG-B

    ・Improved visibility by mounting the pressure gauge on the top of the knob
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction
      (Body size 30 or more)
     Better visibility: 360º
     Light weight: Approx. 12% reduction
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
Combination equipmentSeriesPort sizeSet pressure (MPa)
Air filter,
Regulator with built-in pressure gauge,
Lubricator
ACG20 to 40-B1/8,1/4,3/8,1/20.05 to 0.85
Filter regulator with built-in pressure gauge,
Lubricator
ACG20A to 40A-B1/8,1/4,3/8,1/20.05 to 0.85
Air filter,
regulator with built-in pressure gauge
ACG20B to 40B-B1/8,1/4,3/8,1/20.05 to 0.85
Air filter, mist separator,
regulator with built-in pressure gauge
ACG20C to 40C-B1/8,1/4,3/8,1/20.05 to 0.85
Filter regulator with built-in pressure gauge,
Mist separator
ACG20D to 40D-B1/8,1/4,3/8,1/20.05 to 0.85

產品特點

Transparent bowl guard

Improved visibility by mounting the pressure gauge on the top of the knob

Space saving, Labor saving

Installation height: Approx. 30 mm reduction

No need to machine a hole for the pressure gauge

Improved operability

Transparent bowl guard<

Better environmental resistance:Transparent bowl guard can protect the inner bowl!

Related Product

Go Top