產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 模組型F.R.L.
模組型F.R.L.
Modular F.R.L. Units AC-D
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-AC-D.jpg)
-
・Modular design with uniform body style
・Better visibility & environmental resistance
・2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・No tools are required.
Easier replacement of the element (AF-D only)
・Attachments:
Spacer: Y200-D, Y300-D, Y400-D
Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
Description | Series | Port size |
---|---|---|
Air filter, Regulator, Lubricator | AC20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 |
Filter regulator, Lubricator | AC20A to 60A-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Regulator | AC20B to 60B-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Mist separator, Regulator | AC20C to 40C-D | 1/8,1/4,3/8,1/2 |
Filter regulator, Mist separator | AC20D to 40D-D | 1/8,1/4,3/8,1/2 |
產品特點
Modular Design with Uniform Body Style
![](/assets/newproducts/en-jp/ac-d-b/images/01-r2.jpg)
A right angle square type pressure gauge and a cross adapter attachment have been added. New
![](/assets/newproducts/en-jp/ac-d-b/images/02-r.jpg)
Transparent bowl guard
Better environmental resistance: The transparent bowl guard protects the inner bowl!
![](/assets/newproducts/en-jp/ac-d-b/images/03.jpg)
Better visibility: 360°
![](/assets/newproducts/en-jp/ac-d-b/images/04.jpg)
Selection of pressure gauges, Easy to handle
![](/assets/newproducts/en-jp/ac-d-b/images/16.jpg)
Mounting (Single unit)
・The mounting pitch for panel mounting is interchangeable between the AR20(K)-D to AR40(K)-06-D and the AR(K)-B series and between the AW20(K)-D to AW40(K)-06-D and the AW(K)-B series.
The brackets and set nuts are the same for both existing and new products.
![](/assets/newproducts/en-jp/ac-d-b/images/07-r.jpg)
Series Configuration
![](/assets/newproducts/en-jp/ac-d-b/images/08-r.jpg)
Table of Modular F.R.L. Unit Combinations for AC Assembly
![](/assets/newproducts/en-jp/ac-d-b/images/09-r.jpg)
Attachment List
![](/assets/newproducts/en-jp/ac-d-b/images/10-r2.jpg)
Space saving/Reduced piping labor
![](/assets/newproducts/en-jp/ac-d-b/images/11.jpg)
Improved piping design flexibility
![](/assets/newproducts/en-jp/ac-d-b/images/14-r.jpg)
The direction the pressure gauge faces can be changed freely.
![](/assets/newproducts/en-jp/ac-d-b/images/17.jpg)
Improved piping design flexibility
![](/assets/newproducts/en-jp/ac-d-b/images/18.jpg)
Size conversion is possible
・Flow capacity UP
・Extended maintenance cycle
![](/assets/newproducts/en-jp/ac-d-b/images/15-r.jpg)
Simple Specials System
A system designed to respond quickly and easily to your special ordering needs
![](/assets/newproducts/en-jp/ac-d-b/images/12.jpg)
Please contact your local sales representative for more details.
Examples of Simple Specials
![](/assets/newproducts/en-jp/ac-d-b/images/13.jpg)
![](/assets/newproducts/en-jp/ac-d-b/images/19.jpg)