產品情報 »
產品目錄
» 二次電池對應系列 25A-
» Air Management System
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Air Management System
Air Management System 25A-AMS20/30/40/60

-
・Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and
automatically decreases the pressure.
Reduces unnecessary air consumption
・Compatible with OPC UA
Direct connection enables data communications.
・Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
・IO-Link compatible
Series | Size | Port size | Flow capacity [L/min] | Communication protocol | Output data |
---|---|---|---|---|---|
Electro-Pneumatic Regulator Type
25A-AMS20A/30A/40A/60A | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Regulator Type
25A-AMS20B/30B/40B/60B | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
產品特點
Air consumption: Max. 62%*reduction
* In SMC conditions: Maximum reduction ratio within product specifications
(at 0.7 MPa operating pressure and 0.2 MPa low pressure)

Why not reduce the wasted air generated by your factory equipment?

Reduced air consumption due to lower pressure during production stoppages/equipment standby (Standby mode)

Reduce air consumption by shutting off valves depending on equipment shutdown conditions (Isolation mode)
Residual pressure exhaust valve allows further reduction of air consumption by shutting off the air supply.
Automatic isolation mode is also provided that can be turned off after a set time from standby mode.

Visualization of production equipment status
Flow, pressure, temperature, and other sensor information can be communicated to the host system via Industrial Ethernet or the OPC UA data communication protocol.

IO-Link compatible

Examples of IoT applications with Air Management System

Compatible with SMC wireless systems
Click here for further details on related products.

System Configuration
