產品目錄

產品情報 »  產品目錄  » 電動驅動器/單軸機器人  » 無電池絕對式編碼器型

無電池絕對式編碼器型

Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG

    ・Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
    ・High performance step motor controller
     (Max. acceleration/deceleration: 5000 mm/s2)
    ・With internal battery-less absolute encoder
    ・Auto switches are mountable. (In-line only)
     For checking the limit and the intermediate signal
    ・Fully integrated the compact guide unit for improved lateral load capacity
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Battery-less absolute
(Step motor/24 VDC)
LEG2530 to 100Max. 238Max. 2506,8
Battery-less absolute
(Step motor/24 VDC)
LEG3230 to 100Max. 370Max. 2006,8
Battery-less absolute
(Step motor/24 VDC)
LEG4030 to 100Max. 553Max. 1506,8

產品特點

Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)

Fully integrated the compact guide unit for improved lateral load capacity

Small auto switches can be directly mounted on 2 surfaces.

For checking the limit and the intermediate signal

*Motor mounting position: In-line only

Variations

High Performance Step Motor Controller

Higher acceleration and max. speed can be set with the special controller.