產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Chiller Compliant Regulations
[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF

-
・Low GWP Refrigerant Chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・No heater is required, as the circulating fluid is heated using only the heat
exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, and North,
Central, and South America
・3-phase 400 VAC Low-noise design 70 dB(A)
・Outdoor installation IPX4
[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
說明書
Series Cooling capacity 查看搜尋結果 HRSF012 to 060 1.3 kW, 1.9 kW, 2.4 kW,
3.2 kW, 5.9 kW (60 Hz)查看搜尋結果
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSF012 to 060 | 5 to 40℃ | 1.3 kW, 1.9 kW, 2.4 kW, 3.2 kW, 5.9 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water 15 to 40% Ethylene glycol aqueous solution Deionized water |