產品目錄

產品情報 »  產品目錄  » 恆溫元件  » Chiller Compliant Regulations

Chiller Compliant Regulations

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF

    ・Low GWP Refrigerant Chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
    說明書
    Series Cooling capacity 查看搜尋結果
    HRSF012 to 0601.3 kW, 1.9 kW, 2.4 kW,
    3.2 kW, 5.9 kW (60 Hz)
    查看搜尋結果
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF012 to 0605 to 40℃1.3 kW, 1.9 kW, 2.4 kW,
3.2 kW, 5.9 kW (60 Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

產品特點

Low GWP Refrigerant Chiller



Lightweight/Compact



Temperature stability: ±0.1°C

Compatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America

Single-phase 200 to 230 VAC (50/60 Hz)

Go Top