產品目錄

產品情報 »  產品目錄  » 恆溫元件  » 恆溫器 (循環液恆溫裝置)

恆溫器 (循環液恆溫裝置)

恆溫器/標準型 HRS100/150

    ・利用冷凍迴路的排熱溫度對循環液加熱,所以不需加熱器
    ・電源可對應EU・亞洲・大洋洲・北美・中南美
    ・靜音設計: 70 dB (A)
    ・屋外設置: IPX4
    ・小型・省空間
系列設定溫度
範圍
冷卻
能力
溫度
安定性
冷卻方式循環液
HRS100
HRS150
5 ~ 35℃9.5 kW
14.5 kW
(60 Hz的場合)
±1.0℃空冷冷凍式/
水冷冷凍式
清水
去離子水(純水)
乙二醇水溶液 (15%)

產品特點

■Circulating fluid can be heated without a heater.

Heating method using discharged heat makes a heater unnecessary.

Heating-up time: 1/10

■Cooling capacity: 10 kW/15 kW
■Set temperature range: 5° C to 35° C
■Max. ambient temperature: 45° C
■Temperature stability: ±1.0° C
■Low-noise design: 70 dB(A)
■Compact, Space-saving
■Triple controller

Cooling valve control, Air-cooled condenser fan, Heating valve control

■Electric conductivity control set
(Optional accessories)
(With DI filter + Solenoid valve kit for control)

The electric conductivity of the circulating fluid can be set with the controller monitor arbitrarily.
Set control range: 5.0 to 45.0 μ S/cm

■Relief valve set
(Optional accessories)

Prevents increase in circulating fluid discharge pressure.
(Relief pressure: 0.32 MPa


■With caster adjuster-foot
(Option)


■Power supply (24 VDC) available

Power can be supplied from the terminal block of the thermo-chiller to external switches etc.

■Improved maintenance performance
■Communication function

The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. Communication with the user’s equipment and system construction are possible, depending on the application. A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF3W, etc.).

■Outdoor installation IPX4








■Globally compatible power supplies
(Europe, Asia, Oceania, Central and South America)

・Transformer unnecessary
Power supply: Applicable to 200 to 230 VAC, or 380 to 415 VAC*
Transformers are unnecessary even when used overseas.
* To be released

■Makes cooling water easily available, anytime, anywhere.
■Applications
■Variations
■Global Supply Network
■SMC Thermo-chiller Variations
■Circulating Fluid/Facility Water Line Equipment

Go Top