恆溫器 (循環液恆溫裝置)
恆溫器/標準型 HRS100/150
系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRS100 HRS150 | 5 ~ 35℃ | 9.5 kW 14.5 kW (60 Hz的場合) | ±1.0℃ | 空冷冷凍式/ 水冷冷凍式 | 清水 去離子水(純水) 乙二醇水溶液 (15%) |
產品特點
Heating method using discharged heat makes a heater unnecessary.
![](/newproducts/en/hrs100/images/01.jpg)
Heating-up time: 1/10
![](/newproducts/en/hrs100/images/02.jpg)
(Optional accessories)
(With DI filter + Solenoid valve kit for control)
The electric conductivity of the circulating fluid can be set with the controller monitor arbitrarily.
Set control range: 5.0 to 45.0 μ S/cm
![](/newproducts/en/hrs100/images/05.jpg)
(Optional accessories)
Prevents increase in circulating fluid discharge pressure.
(Relief pressure: 0.32 MPa
![](/newproducts/en/hrs100/images/06.jpg)
Power can be supplied from the terminal block of the thermo-chiller to external switches etc.
![](/newproducts/en/hrs100/images/08.jpg)
The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. Communication with the user’s equipment and system construction are possible, depending on the application. A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF3W, etc.).
![](/newproducts/en/hrs100/images/10.jpg)