產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
恆溫器 (循環液恆溫裝置)
Thermo-chiller Compact Dual/Basic Type for Lasers HRLE
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-hrle.jpg)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity (CH1, 2 total) | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRLE090-A | CH1:15 to 25℃ CH2:CH1 temperature + 0 to 15℃ | 8.0 kW/9.5 kW (50 Hz/60 Hz) | CH1: ±0.1 CH2: ±0.5 | Air-cooled refrigeration | Tap water, Deionized (pure) water |
HRLE090-W | CH1: 9 kw,19 kW, 26 kW CH2: 1.0 kW (Max. 1.5 kW) | 9.5 kW/11.0 kW (50 Hz/60 Hz) | CH1: ±0.1 CH2: ±0.5 | Water-cooled refrigeration | Tap water, Deionized (pure) water |
產品特點
With functions narrowed down, 2 independent temperature control systems have been achieved with only a single compressor, a single pump, and a single tank.
![](/assets/newproducts/en-jp/hrle/images/01-r.jpg)
Space saving: Footprint reduced by 21%
![](/assets/newproducts/en-jp/hrle/images/02.jpg)
Energy saving Power consumption reduced by 17%
![](/assets/newproducts/en-jp/hrle/images/27.jpg)
Space saving
The temperatures of 2 fluid channel systems can be controlled individually. Compact
![](/assets/newproducts/en-jp/hrle/images/03.jpg)
Reduced wiring/labor
One power supply system for temperature control of 2 channels, Less work-hour for wiring
![](/assets/newproducts/en-jp/hrle/images/04.jpg)
Energy saving
![](/assets/newproducts/en-jp/hrle/images/05.jpg)
Variations
![](/assets/newproducts/en-jp/hrle/images/06.jpg)
One compressor controls 2 channels.
![](/assets/newproducts/en-jp/hrle/images/07.jpg)
Temperature stability: ±0.1°C (CH1) When a load is stable
By controlling the inverter fan and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.
![](/assets/newproducts/en-jp/hrle/images/08.jpg)
-
Electric conductivity control set
(With DI filter + Solenoid valve kit for control)
-
Particle filter set
Protection of the electrical unit: IPX4
![](/assets/newproducts/en-jp/hrle/images/13.jpg)
Circulating fluid can be heated without a heater.
![](/assets/newproducts/en-jp/hrle/images/14.jpg)
Globally compatible power supplies (Europe, Asia, Oceania, Central and South America)
![](/assets/newproducts/en-jp/hrle/images/15.jpg)
Toolless inspection and cleaning of air-cooled condenser
∗ For air-cooled refrigeration
![](/assets/newproducts/en-jp/hrle/images/18.jpg)
Increased cooling capacity function (Option) ∗ HRLE090 only
The inverter for compressor increases the cooling capacity of the 50 Hz area to that of the 60 Hz area.
![](/assets/newproducts/en-jp/hrle/images/21.jpg)
Convenient functions
![](/assets/newproducts/en-jp/hrle/images/22.jpg)
Self-diagnosis function and check display
![](/assets/newproducts/en-jp/hrle/images/23.jpg)
Communication functions
Serial communication (RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard.
This allows for communication with the customer equipment and system construction, depending on the application.
A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF3W, etc.).
![](/assets/newproducts/en-jp/hrle/images/24.jpg)
Global Supply Network
![](/assets/newproducts/en-jp/hrle/images/25.jpg)