標準型氣壓缸 (圓形)
氣壓缸 CG1
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-CG1-Z1.jpg)
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
標準型 | CG1-Z1 | 複動單桿 | 20,25,32,40,50,63,80,100 |
產品特點
Improved piping flexibility (Made to order: XC3)
・Piping can be connected every 90 degrees (4 positions).
・Suitable piping position can be selected during designing phase.
![](/assets/newproducts/en-jp/cg1/images/01.jpg)
Stroke Variations
![](/assets/newproducts/en-jp/cg1/images/03.jpg)
Various mounting bracket options
・Mounting brackets suitable for various installation conditions
・Improved mounting flexibility
![](/assets/newproducts/en-jp/cg1/images/04.jpg)
Part numbers for products with a rod end bracket and/or a pivot bracket
It is not necessary to order a bracket for the applicable cylinder separately.
* Mounting brackets are shipped together with the product but do not come assembled.
![](/assets/newproducts/en-jp/cg1/images/05.jpg)
Series Variations
* Click here for details on the clean series.
![](/assets/newproducts/en-jp/cg1/images/06.jpg)