產品情報 »
產品目錄
» 電動驅動器/單軸機器人
» 控制器/驅動器
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
步進馬達控制器 JXCE1/91/P1/D1/L□/M1
- 電動驅動器/電動缸 » 控制器/驅動器
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products

-
・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
IO-Link, and CC-Link compatible
・Two types of operation command:
Step no. defined operation, Numerical data defined operation
・Transition wiring of communication cables
・Numerical monitoring available
・IO-Link communication can be performed.
・Controller with STO sub-function/JXC□F
-
2D CAD
查看 2D CAD 步進馬達控制器 JXCE1/91/P1/D1/L□/M1
說明書
Series 查看搜尋結果 JXCE1 (Standard)
JXCEF (With subfunction)查看搜尋結果 JXC91 (Standard) 查看搜尋結果 JXCP1 (Standard) 查看搜尋結果 JXCD1 (Standard) 查看搜尋結果 JXCL1 (Standard)
JXCLF (With subfunction)查看搜尋結果 JXCM1 (Standard) 查看搜尋結果 步進馬達控制器 JXCE1/91/P1/D1/L□/M1
自我宣告書
Series 查看搜尋結果 JXCE1 (Standard)
JXCEF (With subfunction)查看搜尋結果 JXC91 (Standard) 查看搜尋結果 JXCP1 (Standard) 查看搜尋結果 JXCD1 (Standard) 查看搜尋結果 JXCL1 (Standard)
JXCLF (With subfunction)查看搜尋結果 JXCM1 (Standard) 查看搜尋結果
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Series | Compatible motor | Power supply voltage | Fieldbus |
---|---|---|---|
JXCE1 (Standard) JXCEF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherCAT™ |
JXC91 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherNet/IP™ |
JXCP1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | PROFINET |
JXCD1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | DeviceNet™ |
JXCL1 (Standard) JXCLF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | IO-Link |
JXCM1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | CC-Link |