產品目錄

產品情報 »  產品目錄  » 電動驅動器/單軸機器人  » 控制器/驅動器

Step Data Input Type Controller JXC51/61

    ・The controller is already set with the data of the actuator.
      (The actuator and controller are provided as a set.)
    ・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
    ・Teaching box, controller setting software
  • 2D CAD
    查看 2D CAD
  • Step Data Input Type Controller JXC51/61
    說明書
    Type Series 查看搜尋結果
    Step data
    input type
    JXC51/61查看搜尋結果
  • Step Data Input Type Controller JXC51/61
    自我宣告書
    Type Series 查看搜尋結果
    Step data
    input type
    JXC51/61查看搜尋結果
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number of
step data
Step data
input type
JXC51/61Step motor
(Servo/24 VDC)
24 VDC
±10%
11
(Photo-coupler
isolation)
13
(Photo-coupler
isolation)
64 points